IESNA:LM-63-2002
[TEST]P1055175
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]787
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
520.6 514.9 512.7 508.8 503.6 497.1 488.4 479.2 468.8 457
443.1 429.6 414.4 399.1 383 366.5 349.5 332.1 314.3 295.1
277.3 258.1 239 220.2 201.1 181.5 161.9 141.5 121.4 101.9
81.4 63.5 46.6 30.9 16.1 5.2 0
520.6 523.6 520.1 514 504 490.1 473.6 456.6 436.1 416.5
395.7 374.3 351.3 327.7 303.8 280.3 256.8 233.7 211.5 189.3
168 147.1 127.1 107.9 92.7 80.5 69.2 58.3 48.7 39.6
31.8 24.8 18.3 12.6 7.8 3.5 0
520.6 517.5 511 495.8 474 451.8 426.1 398.7 368.7 338.6
307.3 277.3 248.1 221.1 196.3 172.8 148.9 132.3 120.1 108.4
96.6 87.1 77.9 69.2 61.8 54.8 47.9 41.8 36.1 30.5
24.8 20 15.7 11.3 7 3.5 0
520.6 517.5 504.5 481.8 455.7 424.4 391.3 355.2 319 284.2
250.7 221.1 192.8 165.8 146.2 133.2 120.6 110.1 99.2 90.1
81.8 74.4 67.5 60.9 54.8 49.2 43.5 38.3 33.1 28.3
23.5 19.2 14.8 10.9 7 3.5 0
520.6 518.8 506.2 481.4 451.4 417.8 380.9 340.8 302.5 266.8
232.9 202.8 173.7 151.5 138 125.8 114.9 104.9 94.9 86.2
78.8 71.8 65.3 59.2 53.1 47.4 42.2 37.4 32.2 27.4
23.1 18.7 14.4 10.4 6.5 3 0
